MITSUBISHI ELECTRIC Changes for the Better

GT2715-XTBD-040

Material number 682678
GOT2000;15"TFT;DC;XGA;65k colors;USB;Eth;SD;Without extension interface

FA-HMI: Human Machine Interface

SeriesGOT2000 SERIES
TypeGT27 MODEL
DisplayTFT
Display Colour65,536
Display Size (Inch)15
Resolution (Pixels)1024X768
Power Supply (V)24
Current TypeDC
Protection ClassIP67F
Internal Memory Capacity (MB)256
Memory Card SlotSD
USB3
Ethernet Port1
RS-2321
RS-422/4851
Slot for Optional CardsYES

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)1,680
Steel (g)0
Glass (g)0
Other plastic (g)41.6
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO