Series | GOT2000 SERIES |
---|---|
Type | GT25 HANDY GOT |
Display | TFT |
Display Colour | 65,536 |
Display Size (Inch) | 5.7 |
Resolution (Pixels) | 640X480 |
Power Supply (V) | 24 |
Current Type | DC |
Protection Class | IP67 |
Internal Memory Capacity (MB) | 32 |
Memory Card Slot | SD |
USB | 2 |
Ethernet Port | 1 |
RS-232 | 1 |
RS-422/485 | 1 |
Network Options | MODBUS, CCLINK, ETHERNET |
Depth (mm) | 79.3 |
---|---|
Weight (kg) | 0.79 |
Width (mm) | 145 |
Height (mm) | 185 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 262 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 10043-35-3, 119313-12-1, 119344-86-4, 1317-36-8, 2451-62-9, 25155-23-1, 25973-55-1, 3147-75-9, 540-97-6, 541-02-6, 556-67-2, 71868-10-5, 7439-92-1, 80-05-7, 96-13-9, 79-94-7, 108-78-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |