MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Anybus CompactCom M40 DeviceNet Module

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeSPECIAL INTERFACE ADAPTER AND

Product Dimensions & Weight

Width (mm)50
Height (mm)52
Depth (mm)22
Weight (kg)0,0428

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)10,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO