MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Communication cable for Q Series CPU; RS-232 to RS-422; 0,2m

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeRS-422 CONVERSION CABLE
Cable Length (m)0,2

Conformity

CENOT IN SCOPE
UL/cULNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)66
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO