MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Communication cable for Q Series CPU; RS-232 to RS-422; 0,5m

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeRS-422 CONVERSION CABLE
Cable Length (m)0,5

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Cardboard (g)66
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B