MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT adapter cable for GT16 RS422/485 port to terminal block, 2.0m

FA-HMI: Cable

SeriesGOT1000 SERIES
TypeRS422/485 ADAPTER CABLE
Cable Length (m)2

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)17
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)13
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO