MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Connection cable for CPU (MELSEC FX series) and GOT1000-series HMIs; 10 m

FA-HMI: Cable

SeriesGOT2000, GOT SIMPLE SERIES
TypeRS-422 CABLE
Cable Length (m)10

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO