Series | GOT2000 SERIES |
---|---|
Type | RS-232 CABLE |
Cable Length (m) | 3 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,LR,NK,RINA |
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 42.96 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 4.22 |
Wood (g) | 0 |
Other paper (g) | 0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |