MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Conn.cable Q/LCPU+GOT2000/GOT1000/GOT Simple / Progr.cable GT1020/30;3m

FA-HMI: Cable

SeriesGOT2000, GOT SIMPLE SERIES
TypeRS-232 CABLE
Cable Length (m)3

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)28
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO