MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

RS-485 Multi-drop master unit, 16 GOTs to one FX/Q PLC

FA-HMI: Interface Card

SeriesGOT2000, GOT SIMPLE SERIES
TypeMULTI-DROP CONNECTION UNIT

Product Dimensions & Weight

Width (mm)65
Height (mm)90
Depth (mm)80
Weight (kg)0,3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)134
Other paper (g)134
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO