MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Protective Cover for oil for 5,7" GOT,1 piece

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE COVER

Product Dimensions & Weight

Width (mm)178
Height (mm)146
Depth (mm)12
Weight (kg)0,08

Conformity

CENOT IN SCOPE
UL/cULNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)85
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B