MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Stand for GT11 and GT155x; 5,7" GOT1000 models

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeSTAND

Product Dimensions & Weight

Width (mm)220
Height (mm)254
Depth (mm)260
Weight (kg)2,07

Conformity

CENOT IN SCOPE
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)900
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)238,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B