MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

CF Karte with 512MB memory for GOT1000-Series

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeMEMORY CARD

Product Dimensions & Weight

Width (mm)54
Height (mm)5,1
Depth (mm)85,5
Weight (kg)0,01

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number98-54-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B