MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Adapter for using CF cards in a PCMCIA Slot

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeMEMORY CARD ADAPTER

Product Dimensions & Weight

Width (mm)54
Height (mm)5,1
Depth (mm)85,5
Weight (kg)0,02

Conformity

UL/cULCOMPLIANT

Product Packaging

Cardboard (g)12
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)6
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B