MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

USB programming cable for GOT2000, GOT1000 and GOT Simple; 3 m

FA-HMI: Cable

SeriesGOT2000, GOT SIMPLE SERIES
TypeUSB CABLE
Cable Length (m)3

Product Dimensions & Weight

Weight (kg)0,18

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,LR,NK,RINA

Product Packaging

Cardboard (g)140
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO