MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT RS-485 Adapter for GT10 QVGA and GT11 QVGA models, 9-pin DSUB

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeCONNECTION CONVERSION ADAPTER

Product Dimensions & Weight

Width (mm)36
Height (mm)48
Depth (mm)22

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
UKCACOMPLIANT

Product Packaging

Cardboard (g)32,44
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,39
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B