MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT;RS-232 connection cable between Q/L/FX/WS/MELSERVO and GT2103-PMBDS;0,2m

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeRS-232 CABLE
Cable Length (m)0,2

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)42,96
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,25
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO