MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Conn.cable F-CPU + GT1020/GT1030/GT2103-PMBDS;10m

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeRS-422 CABLE
Cable Length (m)10

Product Dimensions & Weight

Weight (kg)0,5

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,LR,NK,RINA
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)18
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO