Series | GOT2000 SERIES |
---|---|
Type | RS-422 CABLE |
Cable Length (m) | 1 |
Weight (kg) | 0.27 |
---|
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,LR,NK,RINA |
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 28 |
Wood (g) | 0 |
Other paper (g) | 18 |
RoHS Compliance | NOT IN SCOPE |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |