MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT conn.cable for CPU (FX series) and GT1020/GT1030-series HMIs; 1 m; connector

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeRS-422 CABLE
Cable Length (m)1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)42,96
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO