MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GT1020/GT1030 USB-Adapter, Mini-B USB to serial Mini-DIN 6-pin connector

FA-HMI: Interface Card

SeriesGOT1000 SERIES
TypeUSB ADAPTER

Product Dimensions & Weight

Depth (mm)15
Weight (kg)0,04
Width (mm)315
Height (mm)30

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)142
Steel (g)0
Glass (g)0
Other plastic (g)64
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO