MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Connection cable between GOT and GT11 Handy-Types, 10m

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeGOT HANDY CONNECTION CABLE
Cable Length (m)10

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)21
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO