MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Connection cable between GT11 Handy-Types/cabinet/SystemQ, 3m; RS232

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeGOT HANDY RS-232 CABLE
Cable Length (m)3

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)141,89
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)9,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO