MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT CC-Link Interface for Handy GOT´s

FA-HMI: Interface Card

SeriesGOT1000 SERIES
TypeCC-LINK INTERFACE UNIT

Product Dimensions & Weight

Width (mm)80
Height (mm)72
Depth (mm)126
Weight (kg)0,5

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Cardboard (g)101,11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,46
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO