MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Relay box; D-sub 37-pin of handy GOT to terminal block+D-sub 9-pin

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeCONNECTOR CONVERSION BOX

Product Dimensions & Weight

Depth (mm)37,5
Weight (kg)0,17
Width (mm)82
Height (mm)113

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULNOT IN SCOPE
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)100
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO