MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT;RS232 to RS485 Conversion Unit for GT14

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeRS-232/485 CONVERSION ADAPTER

Product Dimensions & Weight

Width (mm)36
Height (mm)48
Depth (mm)17
Weight (kg)0,05

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)27
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B