MITSUBISHI ELECTRIC Changes for the Better

GT14H-C100-42P

Material number 271458
GOT conn.cable for GT14 HandyGOT and Connector Box; 10 m; connector

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeGOT HANDY CONNECTION CABLE
Cable Length (m)10

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)314
Steel (g)0
Glass (g)0
Other plastic (g)53
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO