MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT conn.cable for GT14 HandyGOT and Connector Box; 3 m; connector

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeGOT HANDY CONNECTION CABLE
Cable Length (m)3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)24
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO