Series | GOT2000 SERIES |
---|---|
Type | STAND |
Depth (mm) | 300 |
---|---|
Weight (kg) | 1.5 |
Width (mm) | 331.4 |
Height (mm) | 327 |
CE | NOT IN SCOPE |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | NOT IN SCOPE |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 600 |
Styrofoam (g) | 0 |
Cardboard (g) | 1,000 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 38 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |