MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Stand for GT1595/GT1695 HMIs, Display size 15"

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeSTAND

Product Dimensions & Weight

Width (mm)461,4
Height (mm)364
Depth (mm)200
Weight (kg)1,7

Conformity

CENOT IN SCOPE
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)1800
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)38
Wood (g)0
Glass (g)0
Others (g)600

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B