MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT digital I/O-card for GT15/GT16, 16 Inputs, 16 Outputs, negative common input

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeEXTERNAL I/O UNIT

Product Dimensions & Weight

Width (mm)63
Height (mm)112
Depth (mm)30,5
Weight (kg)0,13

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B