MITSUBISHI ELECTRIC Changes for the Better

GOT Interface for GT15 HMIs and CC-Link Intelligent station

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeCC-LINK COMMUNICATION UNIT

Product Dimensions & Weight

Depth (mm)30.5
Weight (kg)0.261
Width (mm)133
Height (mm)108

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)55
Steel (g)0
Glass (g)0
Other plastic (g)18
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO