MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Melsecnet/H/10 interface for GT15/GT16 HMIs, coaxial bus

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeMELSECNET COMMUNICATION UNIT

Product Dimensions & Weight

Width (mm)136
Height (mm)117
Depth (mm)30,5
Weight (kg)0,19

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B