MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GT27/25/16/15 CC Link IE Field Network Module

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeCC-LINK COMMUNICATION UNIT

Product Dimensions & Weight

Width (mm)133
Height (mm)111
Depth (mm)44
Weight (kg)0,26

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1, 127-19-5, 12060-00-3
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO