MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT CC-Link IE Interface for GT15/16 HMIs, 1GBaud, Fibre optic ring network

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeCC-LINK COMMUNICATION UNIT

Product Dimensions & Weight

Width (mm)133
Height (mm)120
Depth (mm)44
Weight (kg)0,28

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)75
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO