MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Melsecnet/H/10 interface for GT15/GT16 HMIs, optical ring (SI)

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeMELSECNET COMMUNICATION UNIT

Product Dimensions & Weight

Width (mm)133
Height (mm)108
Depth (mm)30,5
Weight (kg)0,18

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B