MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

Conn.cable Q-BUS + GT27/GT25/GT16/GT15/GT11;3m

FA-HMI: Cable

SeriesGOT2000 SERIES
TypeQCPU CONNECTION CABLE
Cable Length (m)3

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,LR,NK,RINA

Product Packaging

Cardboard (g)130
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7,9
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B