MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Sound output unit for GT15

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeSOUND OUTPUT UNIT

Product Dimensions & Weight

Width (mm)66
Height (mm)110
Depth (mm)30,5
Weight (kg)0,07

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)18
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO