MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT adapter cable for GT16 RS422/485 port to 9-pin DSUB, 0.2m

FA-HMI: Cable

SeriesGOT1000 SERIES
TypeRS422/485 ADAPTER CABLE
Cable Length (m)0,2

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,LR,NK,RINA

Product Packaging

Cardboard (g)130
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3,8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO