MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT emergency switch cover for GT1665HS-VTBD

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE COVER

Product Dimensions & Weight

Height (mm)39
Weight (kg)0,03

Conformity

CENOT IN SCOPE
UL/cULNON-COMPLIANT
Shipping ApprovalsNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)32,44
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2,46
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B