Series | GOT2000 SERIES |
---|---|
Type | GOT HANDY CONNECTION CABLE |
Cable Length (m) | 10 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 314 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 53 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 75980-60-8, 80-05-7 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |