MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT connector Box for GT14/GT16 Handy GOT

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeCONNECTOR CONVERSION BOX

Product Dimensions & Weight

Width (mm)82
Height (mm)113
Depth (mm)37,5
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)3
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO