MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT connector Box for GT1665HS-VTBD

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeCONNECTOR CONVERSION BOX

Product Dimensions & Weight

Width (mm)110
Height (mm)126
Depth (mm)111
Weight (kg)0,5

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)207
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO