MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;GT21 SD Card Option Unit

FA-HMI: Interface Card

SeriesGOT2000 SERIES
TypeSD MEMORY CARD UNIT

Product Dimensions & Weight

Width (mm)53
Height (mm)44,5
Depth (mm)15
Weight (kg)0,043

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)25
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO