Series | GOT2000 SERIES |
---|---|
Type | PROTECTIVE COVER |
Depth (mm) | 5.1 |
---|---|
Weight (kg) | 0.005 |
Width (mm) | 11.5 |
Height (mm) | 51.5 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV,LR,NK,RINA |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 12 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 9 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 3147-75-9 |
RoHS Compliance | NOT IN SCOPE |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |