MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;USB Cover for GT2705

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE COVER

Product Dimensions & Weight

Width (mm)15,5
Height (mm)71
Depth (mm)7
Weight (kg)0,005

Conformity

CENOT IN SCOPE
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV,LR,NK,RINA
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4,4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO