MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000; Antibacterial/Antiviral Protective Sheet; 10,4"; Clear; 5 pcs

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE SHEET

Product Dimensions & Weight

Weight (kg)0,255

Conformity

CENOT IN SCOPE
UL/cULNON-COMPLIANT
Shipping ApprovalsNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)180
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)7
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO