MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Protection foil;10,4";clear; 5 pcs

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypePROTECTIVE SHEET

Product Dimensions & Weight

Width (mm)299
Height (mm)206
Weight (kg)0,157

Conformity

CENOT IN SCOPE
UL/cULNON-COMPLIANT
Shipping ApprovalsNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)85
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)4
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO