MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT Stand for GT2510 HMIs, Display size 10.1" (GOT wide)

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeSTAND

Product Dimensions & Weight

Weight (kg)2,5

Conformity

CENOT IN SCOPE
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)1.530,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)38,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO