MITSUBISHI ELECTRIC Changes for the Better
Czech Republic

GOT2000;Extra mounting clips for GT27/25 12" ATEX models;4 pcs

FA-HMI: Other Option

SeriesGOT2000 SERIES
TypeOPTION - FITTING FOR ATEX

Conformity

CENOT IN SCOPE
UL/cULNOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO